We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Anti-Corrosive Screw-In Fitting, PLS Fitting, Reducing Tee

Anti-Corrosive Screw-In Fitting, PLS Fitting, Reducing Tee

[Features]
• Large product lineup to meet all your demands.
• The PLS pipe nipple is a short length of PLS steel pipe made of JFE that is thread-treated via a high precision process.
• Dimensions can also be specified on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PLS-RT-1X1/2
PLS-RT-1X3/4
PLS-RT-2X1
PLS-RT-2X3/4
PLS-RT-2X11/2
PLS-RT-2X11/4
PLS-RT-3/4X1/2
PLS-RT-3X2
PLS-RT-11/2X1
PLS-RT-11/2X3/4
PLS-RT-11/2X11/4
PLS-RT-11/4X1
PLS-RT-11/4X1/2
PLS-RT-11/4X3/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

-

10 Days 1B(25A)1B(25A)1/2B(15A)

-

10 Days 1B(25A)1B(25A)3/4B(20A)

-

10 Days 2B(50A)2B(50A)1B(25A)

-

10 Days 2B(50A)2B(50A)3/4B(20A)

-

10 Days 2B(50A)2B(50A)1 1/2B(40A)

-

10 Days 2B(50A)2B(50A)1 1/4B(32A)

-

10 Days 3/4B(20A)3/4B(20A)1/2B(15A)

-

11 Days 3B(80A)3B(80A)2B(50A)

-

10 Days 1 1/2B(40A)1 1/2B(40A)1B(25A)

-

10 Days 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

-

10 Days 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)

-

11 Days 1 1/4B(32A)1 1/4B(32A)1B(25A)

-

11 Days 1 1/4B(32A)1 1/4B(32A)1/2B(15A)

-

11 Days 1 1/4B(32A)1 1/4B(32A)3/4B(20A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Steel Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Air / Gas
Surface Treatment Polyethylene Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining NA

Additional Products in this Category

Tech Support