• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Continuous Feeding Pipe Fitting, Overhead Nipple

Continuous Feeding Pipe Fitting, Overhead Nipple

[Features]
• Ideal for pressurized piping.
• Product has superior pressure resistance properties and strength.
• Features superior workability.
• Since installation is the same as a conventional screwed type tube fitting, it is safe and convenient.
• High cost efficiency.
• Product has superior durability and is economical as it allows for a reduction in material and construction costs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HNI-3
HNI-4
HNI-21/2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)

-

Quote 3B(80A)6.9-29~66

-

Quote 4B(100A)3.4-29~66

-

Quote 2 1/2B(65A)6.9-29~66

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Material Cast Iron Connection Thread Type M1 R Applicable Fluid Water / Air / Vapor / Gas / Oil
Surface Treatment NA Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support