Pipe Part, Knock-In Cap【4-8 Pieces Per Package】

Pipe Part, Knock-In Cap

Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods type: Brackets, accessories
· Material: Resin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N-949
N-950
N-951
N-952
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Outside Dimension C
(mm)
Product Name

3.12 €

8 Pieces Per Package

4 Days 13Knock-in cap 16mm

3.28 €

6 Pieces Per Package

4 Days 16Knock-in cap 19mm

3.62 €

5 Pieces Per Package

4 Days 22Knock-in cap 25mm

4.00 €

4 Pieces Per Package

4 Days 28.5Knock-in cap 32mm

Loading...

  1. 1

Basic information

Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types Bracket Accessories Material Resin

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support