• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Standard V-Belt A Type Standard

Standard V-Belt A Type Standard

Standard V belt made by a long-established Korean manufacturer, founded in 1945. With production technology and expertise cultivated over 70 years history, achieving high quality and low cost.
[Features]
· Cover cloth protects interior and enhances durability
· Less use of special codes, longer service life
· Excellent heat, oil and wear resistance
· Prevention of static electricity generation
· Sliding while running (slip) is low, with excellent power transmission.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A25
A30
A40
A50
A60
A80
Part NumberStandard Unit PriceVolume DiscountShipping Days?Effective Circumference
(mm)
Outer Circumference
(mm)

5.15 €

3 Days 635662

4.46 €

3 Days 762790

5.37 €

3 Days 10161044

6.63 €

3 Days 12701298

7.50 €

3 Days 15241552

6.53 €

3 Days 20322060

Loading...

  1. 1

Basic information

Belt-shaped A Number of Columns 1 Row Properties Heat Resistant / Oil Resistant / Static electricity prevention / Abrasion Resistant
Additional Function NA Belt width(mm) 12.5 Thickness(mm) 9.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support