Manufacturer part number: GH-101-DL
Brand: GOODHANDCLAMP
Price: 18.52 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GH-101-DL
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 1800 | Body Material | EN 1.0038 Equiv. |
---|---|---|---|---|---|
Clamp Screw Size | 5/16 | Clamp Screw Material | Steel + NBR | Category | Main Body |
Clamp Force (Range)(N)(N) | 1050 to 2259 | Tip Bolt Type | NBR Bolt with Rubber | Tip Bolt Position Adjustment | Slide Adjustment |
This page is Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-101-DL, part number GH-101-DL.
You can find the detail information about specifications and dimensions on part number GH-101-DL.