Toggle Clamp - Horizontal - Fixed Main-Axis Arm (Flanged Side Surface Base) GH-12050-SM

Toggle Clamp - Horizontal - Fixed Main-Axis Arm (Flanged Side Surface Base) GH-12050-SM
MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-12050-SM

Part Number
GH-12050-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.69 €

1 5 Days

Loading...

  1. 1

Basic information

Attaching Method Side flange base Tightening Force (MAX)(N) 910 Body Material EN 1.0038 Equiv.
Clamp Screw Size 1/4 Clamp Screw Material Steel + NBR Category Main Body
Clamp Force (Range)(N)(N) 500 to 1049 Tip Bolt Type NBR Bolt with Rubber Tip Bolt Position Adjustment Not Adjustable (Fixed)

This page is Toggle Clamp - Horizontal - Fixed Main-Axis Arm (Flanged Side Surface Base) GH-12050-SM, part number GH-12050-SM.
You can find the detail information about specifications and dimensions on part number GH-12050-SM.

Tech Support