Standing Pipe Fixture / Mounting Leg, Stainless Steel TP Standing Band with BN

Standing Pipe Fixture / Mounting Leg, Stainless Steel TP Standing Band with BN
  • Volume Discount

[Features]
· Suspending band for fire-resistant two-layer pipes (composite tube made of fire-resistant coating on rigid vinyl chloride pipe).
· The pipe diameter differs by manufacturer for complex pipes with a fire-resistant coating, so please select your desired product using the support bracket correspondence table as a reference.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N-010262-40A
N-010262-50A
N-010262-65A
N-010262-75A
N-010262-100A
N-010262-125A
N-010262-150A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Main Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

13.03 €

Available 9 Days 60~Less than 7040A63

12.66 €

Available 9 Days 70~Less than 8050A76

18.39 €

Available 9 Days 90~Less than 10065A92

9.43 €

Available 9 Days 100~Less than 20075A105

10.47 €

Available 9 Days 100~Less than 200100A129

29.85 €

9 Days 100~Less than 200125A159

34.13 €

9 Days 100~Less than 200150A186

Loading...

  1. 1

Basic information

Type Vertical band Material Stainless Steel (EN 1.4301 Equiv.) Applicable Pipe Type Fire Resistant Dual Pipes
Surface Treatment NA

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360