Standing Pipe Fixture / Mounting Leg, PC Standing Band with BN

Standing Pipe Fixture / Mounting Leg, PC Standing Band with BN
  • Volume Discount

[Features]
· Suspending band for fire-resistant two-layer pipes (composite tube made of fire-resistant coating on rigid vinyl chloride pipe).
· The pipe diameter differs by manufacturer for complex pipes with a fire-resistant coating, so please select your desired product using the support bracket correspondence table as a reference.
· Hard vinyl chloride lined steel pipe (outer surface coated steel pipe) for standing band.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N-010242-15A
N-010242-20A
N-010242-25A
N-010242-32A
N-010242-40A
N-010242-50A
N-010242-65A
N-010242-80A
N-010242-100A
N-010242-125A
N-010242-150A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Main Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

1.37 €

Available 9 Days 20~Less than 3015A25.7

1.40 €

Available 9 Days 30~Less than 4020A31.2

1.43 €

Available 9 Days 30~Less than 4025A37.6

1.44 €

Available 9 Days 40~Less than 5032A46.3

1.87 €

Available 9 Days 50~Less than 6040A52.2

1.92 €

Available 9 Days 60~Less than 7050A64.1

2.39 €

Available 9 Days 70~Less than 8065A79.9

2.60 €

Available 9 Days 90~Less than 10080A92.7

2.65 €

Available 9 Days 100~Less than 200100A118.3

10.72 €

9 Days 100~Less than 200125A143.8

11.84 €

9 Days 100~Less than 200150A170.2

Loading...

  1. 1

Basic information

Type Vertical band Material Steel Applicable Pipe Type Steel pipe / coated steel pipe
Surface Treatment Zinc Plating

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360