• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Standing Pipe Fixture / Mounting Leg, wing Plate with Seat

Standing Pipe Fixture / Mounting Leg, wing Plate with Seat
  • Volume Discount

[Features]
· Screw-type mounting leg to be screwed into a female screw anchor and nut belonging to a standing band. .
· Screw-based adjustment using a movable cosmetic washer is possible.
· Consult us when using 125 A or greater standing bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N-010403-L50
N-010403-L65
N-010403-L75
N-010403-L100
N-010403-L125
N-010403-L150
N-010403-L200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension L
(mm)

1.13 €

9 Days 50

1.63 €

Available 9 Days 65

1.53 €

Available 9 Days 75

1.57 €

Available 9 Days 100

1.63 €

Available 9 Days 125

1.78 €

Available 9 Days 150

2.53 €

Available Quote 200

Loading...

  1. 1

Basic information

Type Vertical band related parts Material Steel Surface Treatment Zinc Plating

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360