Vertical Pipe Fitting / Mounting Leg, Paddle Shaped Leg with One-Hole Washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N-010417-L30

Part Number
N-010417-L30
Part NumberStandard Unit PriceVolume DiscountShipping Days?

1.21 €

9 Days

Loading...

  1. 1

Basic information

Type Vertical band related parts Material Steel Surface Treatment Zinc Plating
Dimension L(mm) 30

This page is Vertical Pipe Fitting / Mounting Leg, Paddle Shaped Leg with One-Hole Washer, part number N-010417-L30.
You can find the detail information about specifications and dimensions on part number N-010417-L30.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360