We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Iron Weld Hinge

Iron Weld Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Usage environment: Standard
· Body material: Iron
· Additional function: None
· Mounting method: Welding

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00017451
00017453
00017455
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length
(mm)
Width
(mm)
Plate Thickness
(mm)

2.54 €

4 Days 50482.5

4.32 €

4 Days 75723

7.57 €

4 Days 100974.0

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Main Body Material Iron Additional Function NA Mounting Method Weld-On

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support