[Product Information]
· <Common items>
· Main body type: removable hinge
· Removable, flag hinge type: Draw cut type
· Usage: Standard
· Additional functions: None
· Mirror image: Right and left
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Plate thickness (mm): 1
· Quantity: 2 pieces
· Header dimensions (mm): W55 × H120 × D17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P-707
Main Body Type | Detachable hinges | Detachable Flag Hinges Type | Tensile Form | Length(mm) | 50 |
---|---|---|---|---|---|
Operating Environment | Standard | Main Body Material | Stainless Steel | Width(mm) | 40 |
Additional Function | NA | Reversed | Shared with Left/Right | Mounting Method | Screw Fastening |
Mounting Screw Hole Type | Countersinks | Plate Thickness(mm) | 1 | Number Contained In A Packet | 2 pcs. |
Header dimension(mm) | W55×H120×D17 |
This page is Hinge Bracket, part number P-707.
You can find the detail information about specifications and dimensions on part number P-707.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.