Manufacturer part number: P-730
Brand: HILOGIK
Price: 5.58 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P-730
Main Body Type | Back Hinge / Hidden Hinge | Operating Environment | Standard | Main Body Material | Iron |
---|---|---|---|---|---|
Additional Function | NA | Mounting Method | Screw Fastening | Mounting Screw Hole Type | Countersinks |
Number Contained In A Packet | 2 pcs. | Header dimension(mm) | W75×H120×D37 | Collar | AB Color |
Size a x b(mm) | 20×17 | Length C(mm) | 22 | Length D(mm) | 34 |
Cup Diameter E(φ mm) | 35 |
This page is Thin Type Angle Hinge, part number P-730.
You can find the detail information about specifications and dimensions on part number P-730.