We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Pipe Parts, Pipe Socket

Pipe Parts, Pipe Socket

Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods Type: Brackets, accessories
· Material: Zinc diecast · Applicable pipe size (mm): 25
· Length (mm): 68, Height (mm): 43, Depth (mm): 25, Internal dimension (mm): 27

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00037057

Part Number
00037057
Part NumberStandard Unit PriceVolume DiscountShipping Days?

2.29 €

4 Days

Loading...

  1. 1

Basic information

Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types Bracket Accessories Material Zinc Diecast Applicable Pipe Size(mm) 25
Length(mm) 68 Height(mm) 43 Depth(mm) 25
Inside Dimension(mm) 27

This page is Pipe Parts, Pipe Socket, part number 00037057.
You can find the detail information about specifications and dimensions on part number 00037057.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support