W59 Persia Handle

W59 Persia Handle

[Product Information]
· <Shared Items>
· Main body type: Chamfered type
· Chamfered type: Arch type
· U shape type: Straight
· Main body material: Lamination layer material
· Additional functions: None
· Mounting method: Nut stop
· Grip cross-sectional shape: Square
· Dimension W (mm): 11
· Screw diameter (mm): 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00030176
00030177
Part NumberStandard Unit PriceVolume DiscountShipping Days?Header dimension
(mm)
Height
(mm)
Thread Pitch
(mm)
Dimension L
(mm)

7.10 €

6 Days W50×H150×D29287080

8.17 €

6 Days W50×H150×D302990100

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Lamination layer material Screw Hole Diameter(φ) 4
Mounting Method Lock Nut Dimension W(mm) 11

Additional Products in this Category

Tech Support