We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Ship Bottom Pull Handle【2 Pieces Per Package】

Ship Bottom Pull Handle

[Product Information]
· <Shared Items>
· Main body type: Embedded type
· Main body material: Stainless steel
· Additional functions: None
· Mounting method: Front screw stop

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HF-463

Part Number
HF-463
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

2.51 €

2 Pieces Per Package

5 Days

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Stainless Steel Header dimension(mm) W80×H147×D15
Mounting Method Use the wood screw mounting on the surface until can not be screwed in Dimension L(mm) 90 Dimension W(mm) 22
Digging size(mm) 17×55×Depth 9

This page is Ship Bottom Pull Handle, part number HF-463.
You can find the detail information about specifications and dimensions on part number HF-463.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support