• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Door Tomaaru (Square)

Door Tomaaru (Square)

Type: Door part, door part · Type: Door stopper, doorstop
· Material: Stainless steel, synthetic rubber, steel, ferrite (magnet)
· Length (mm): 270

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT-L

Part Number
DT-L
Part NumberStandard Unit PriceVolume DiscountShipping Days?

19.17 €

5 Days

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Stainless Steel, Synthetic Rubber, Steel, Ferrite (Magnet) Overall Length(mm) 270

This page is Door Tomaaru (Square), part number DT-L.
You can find the detail information about specifications and dimensions on part number DT-L.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support