• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Door Upper Area Mounting Doorstop

Door Upper Area Mounting Doorstop

Type: Door part, door part · Type: Door stopper, doorstop
· Material: SUS stainless steel
· Length (mm): 120
· Width (mm): 21

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
J-568
J-569
J-570
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications

10.01 €

5 Days ST

12.19 €

5 Days Sentoku

12.64 €

5 Days SG

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Stainless Steel (SUS) Overall Length(mm) 120
Width(mm) 21

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support