Stainless Steel Floor-Mounted Doorstop / Baseboard Doorstop

Stainless Steel Floor-Mounted Doorstop / Baseboard Doorstop

Type: Door part, door part · Type: Door stopper, doorstop
· Material: SUS stainless steel · Diameter (mm): 45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
J-579
J-580
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)

11.29 €

3 Days 70

10.30 €

4 Days 84

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Stainless Steel (SUS) Diameter(mm) 45

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support