Corporate Type Doorstop

Corporate Type Doorstop

Type: Door part, door part · Type: Door stopper, doorstop
· Material: Stainless steel
· Length (mm): 104
· Width (mm): 20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J-582

Part Number
J-582
Part NumberStandard Unit PriceVolume DiscountShipping Days?

5.83 €

5 Days

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Stainless Steel Overall Length(mm) 104
Width(mm) 20

This page is Corporate Type Doorstop, part number J-582.
You can find the detail information about specifications and dimensions on part number J-582.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support