• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mushroom-Shaped Doorstop with Magnet

Mushroom-Shaped Doorstop with Magnet

Type: Door part, door part · Type: Door stopper, doorstop
· Material: Zinc diecast
· Length (mm): 44 · Diameter: 33

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
J-584
J-585
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications

16.09 €

5 Days AB

16.09 €

5 Days ST

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Zinc Diecast Overall Length(mm) 44
Diameter(mm) 33

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support