• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mushroom-Shaped Floor-Mounted Doorstop

Mushroom-Shaped Floor-Mounted Doorstop

Type: Door part, door part · Type: Door stopper, doorstop
· Material: Zinc diecast / brass
· Length (mm): 51 · Diameter: 45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J-586

Part Number
J-586
Part NumberStandard Unit PriceVolume DiscountShipping Days?

23.09 €

3 Days

Loading...

  1. 1

Basic information

Door Parts Type Door stopper and doorstop Material Zinc Die-Casting/Brass Overall Length(mm) 51
Diameter(mm) 45

This page is Mushroom-Shaped Floor-Mounted Doorstop, part number J-586.
You can find the detail information about specifications and dimensions on part number J-586.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support