Manufacturer part number: G-087
Brand: HILOGIK
Price: 15.96 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G-087
Type | Character (Numbers) Combined Tablet | Material | Brass | Main Body Width(mm) | 27 |
---|---|---|---|---|---|
Overall Length(mm) | 79.5 | Main Body Overall Length(mm) | 51 | Size D(mm) | 28 |
Size E(mm) | 12.5 | Size F(mm) | 15 | Hanger diameter(φ mm) | 5 |
Header dimension(mm) | W55×H120×D17 |
This page is 4-Step Type Character Combination Lock, part number G-087.
You can find the detail information about specifications and dimensions on part number G-087.