Cylinder Lock

Cylinder Lock
  • Volume Discount

Product Details:

Manufacturer part number: G-164

Brand: HILOGIK

Price: 13.87

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G-164

Part Number
G-164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.87 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Lock(Embedded) Material Zinc Diecast Length A(mm) 25
Length B(mm) 22 Length C(mm) 17 Length D(mm) 6
Length E(mm) 17 Header dimension(mm) W75×H120×D27 Product Name 80-thousand lock

This page is Cylinder Lock, part number G-164.
You can find the detail information about specifications and dimensions on part number G-164.

Tech Support