Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
162-344
Type | Magnet Type | Magnet Type Category | Rectangular | Length(mm) | 60 |
---|---|---|---|---|---|
Width(mm) | 16 | Mounting Method | Imposition | Mounting Hole Diameter(mm) | φ4.3 |
Magnet Square Mounting Surface | B | Catch Plate | Available | Operating Environment | Standard |
Material | PBT / EN 1.4016 Equiv. | Adsorption Power(kgf) | 2.8 | Color | White |
Note | For double door |
MISUMI
Standard Price : 1.34 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.