Plate Nut (Self-Locking Type)

Plate Nut (Self-Locking Type)
  • Volume Discount

Product Details:

Manufacturer part number: 3WFN-3050SL

Brand: JAPAN DRIVE-IT

Price: 5.13

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3WFN-3050SL

Part Number
3WFN-3050SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

5.13 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Thread Nominal (M) 3 Material Steel Surface Treatment Trivalent Chromate
Screw Thread Types Metric Coarse Application / Functions Simple Mounting Surface Treatment (Details) Trivalent White
Dimension A(mm) 23.2 Dimension B(mm) 10.6 Dimension C(mm) 5.2

This page is Plate Nut (Self-Locking Type), part number 3WFN-3050SL.
You can find the detail information about specifications and dimensions on part number 3WFN-3050SL.

Tech Support