We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Mint Handle A-68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-68-128

Part Number
A-68-128
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.87 €

5 Days

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Aluminum Finish Pearl Nickel Paint
Size L(mm) 138 Size P(mm) 128 Mounting Method Female Thread
Surface Treatment (Main Body) Paint

This page is Mint Handle A-68, part number A-68-128.
You can find the detail information about specifications and dimensions on part number A-68-128.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support