We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Elliptic Handle Fine Pattern HB-8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HB-8-66

Part Number
HB-8-66
Part NumberStandard Unit PriceVolume DiscountShipping Days?

5.58 €

5 Days

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Brass Finish White
Size L(mm) 66 Size h(mm) 22 Size P(mm) 60
Mounting Method Female Thread

This page is Elliptic Handle Fine Pattern HB-8, part number HB-8-66.
You can find the detail information about specifications and dimensions on part number HB-8-66.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support