We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Score Handle HB-26

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HB-26-GB-91
HB-26-GB-116
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size L
(mm)
Size P
(mm)

6.44 €

5 Days 9185

7.20 €

5 Days 116110

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Brass Finish GB
Size h(mm) 23 Size W(mm) 13 Grip thickness D(φ) 6
Mounting Method Female Thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support