Manufacturer part number: SGE2.5S20B-2510
Brand: KYOUIKU GEAR MFG
Price: 50.51 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGE2.5S20B-2510
Number of Teeth(Teeth) | 20 | Material | Steel | Shape | B Type |
---|---|---|---|---|---|
Heat Treatment | Induction Hardened Tooth Tip | Surface Treatment | NA | Shaft Bore Config. | Round Hole |
Ground Tooth | Available | Backlash | Available | Shaft Bore Dia., Shaft Dia. d(Ø) | 10 |
Bearing | NA | Tooth Width B(mm) | 25 | Shaft Bore Tolerance | H7 |
Precision(Old JIS) | Class 7 Equivalent | Shaft Hole Specifications | Standard shaft hole product | Shaft hole finished | Round hole lathed finish |
Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | EN 1.1191 Equiv. |
This page is Spur gears / ground / module 2.5 / SGE, part number SGE2.5S20B-2510.
You can find the detail information about specifications and dimensions on part number SGE2.5S20B-2510.