Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HB-80-100
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Brass | Finish | Mirror surface/Pure gold |
---|---|---|---|---|---|
Size L(mm) | 110 | Size h(mm) | 30 | Size P(mm) | 100 |
Grip thickness D(φ) | 10 | Mounting Method | Female Thread |
This page is Sunday Handle HB-80, part number HB-80-100.
You can find the detail information about specifications and dimensions on part number HB-80-100.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.