We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Sophia Handle HL-13

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HL-13-90
HL-13-120
HL-13-150
HL-13-200
HL-13-300
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size L
(mm)
Size P
(mm)

18.13 €

7 Days 10290

18.54 €

7 Days 132120

18.92 €

7 Days 162150

19.39 €

7 Days 212200

20.63 €

7 Days 312300

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Stainless Steel Finish Mirror surface/Hair line
Size h(mm) 32 Grip thickness D(φ) 12 Mounting Method Female Thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support