Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Stainless Steel | Finish | Mirror polish |
---|---|---|---|---|---|
Size h(mm) | 41 | Grip thickness D(φ) | 13 | Mounting Method | Female Thread |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.