We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Natural Wood Round Dome Handle HW-8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HW-8-80
HW-8-100
HW-8-120
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size L
(mm)
Size W
(mm)
Size P
(mm)

12.14 €

7 Days 801660

12.76 €

7 Days 1001680

13.29 €

7 Days 1201895

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Natural wood Finish Light Oak
Size h(mm) 27 Mounting Method Female Thread

Additional Products in this Category

Tech Support