Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HW-11-70
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Lamination layer material | Finish | Plain Wood |
---|---|---|---|---|---|
Size L(mm) | 70 | Size h(mm) | 28 | Size W(mm) | 18 |
Size P(mm) | 60 | Mounting Method | Female Thread |
This page is Oval Handle HW-11, part number HW-11-70.
You can find the detail information about specifications and dimensions on part number HW-11-70.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.