Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HW-13-105
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Lamination layer material | Finish | Dark brown |
---|---|---|---|---|---|
Size L(mm) | 105 | Size h(mm) | 28 | Size W(mm) | 15 |
Size P(mm) | 90 | Mounting Method | Female Thread |
This page is Square Dome Handle HW-13, part number HW-13-105.
You can find the detail information about specifications and dimensions on part number HW-13-105.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.