Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HZ-12-GB-115
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Zinc Alloy | Finish | GB |
---|---|---|---|---|---|
Size L(mm) | 115 | Size h(mm) | 31 | Size P(mm) | 55 |
Mounting Method | Male thread |
This page is Izumo Handle HZ-12, part number HZ-12-GB-115.
You can find the detail information about specifications and dimensions on part number HZ-12-GB-115.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.