Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
HZ-19-GB-67 |
HZ-19-GB-82 |
HZ-19-GB-103 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Size L (mm) | Size h (mm) | Size W (mm) | Size P (mm) |
---|---|---|---|---|---|---|---|
3.08 € | 7 Days | 67 | 20 | 15 | 60 | ||
3.62 € | 7 Days | 82 | 22 | 16 | 75 | ||
4.37 € | 7 Days | 103 | 22 | 17 | 95 |
Loading...
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Zinc Alloy | Finish | White |
---|---|---|---|---|---|
Mounting Method | Female Thread |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.