Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
HZ-38-GB-80 |
HZ-38-GB-112 |
HZ-38-GB-144 |
HZ-38-GB-192 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Size L (mm) | Size h (mm) | Size W (mm) | Size P (mm) |
---|---|---|---|---|---|---|---|
4.15 € | 7 Days | 80 | 20 | 14 | 50 | ||
4.84 € | 7 Days | 112 | 22 | 18 | 70 | ||
8.05 € | 7 Days | 144 | 26 | 24 | 90 | ||
10.83 € | 7 Days | 192 | 28 | 32 | 120 |
Loading...
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Zinc Alloy | Finish | GB |
---|---|---|---|---|---|
Mounting Method | Male thread |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.