Alcyon Handle L Type HZ-72

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HZ-72-クロナシジ-50

Part Number
HZ-72-クロナシジ-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?

8.21 €

7 Days

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Zinc Alloy Finish Black stain finished
Size L(mm) 64 Size h(mm) 31 Size P(mm) 50
Mounting Method Female Thread

This page is Alcyon Handle L Type HZ-72, part number HZ-72-クロナシジ-50.
You can find the detail information about specifications and dimensions on part number HZ-72-クロナシジ-50.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support