We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Solid Long Handle MB-10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MB-10-SE-110

Part Number
MB-10-SE-110
Part NumberStandard Unit PriceVolume DiscountShipping Days?

56.85 €

5 Days

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Brass Size(mm) 110
Overall Length(mm) 110 Color Sentoku

This page is Solid Long Handle MB-10, part number MB-10-SE-110.
You can find the detail information about specifications and dimensions on part number MB-10-SE-110.

Additional Products in this Category

Tech Support