Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB-11-GL-75
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Handle | Material | Brass | Size(mm) | 75 |
---|---|---|---|---|---|
Overall Length(mm) | 75 | Color | Pure Gold |
This page is Solid Elongated Handle MB-11, part number MB-11-GL-75.
You can find the detail information about specifications and dimensions on part number MB-11-GL-75.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.