We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Hettich Slide Hinge 35 mm (Press Cup)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AP1054C

Part Number
AP1054C
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.29 €

5 Days

Loading...

  1. 1

Basic information

Main Body Type Back Hinge / Hidden Hinge Length L(mm) 65.6 Operating Environment Standard
Main Body Material Steel Main Body Surface Treatment Nickel Plating Width W(mm) 51
Additional Function With catch Mounting Method Screw Fastening Mounting Screw Hole Type Round Hole
Cover Part All covered Opening Degree(°C) 95

This page is Hettich Slide Hinge 35 mm (Press Cup), part number AP1054C.
You can find the detail information about specifications and dimensions on part number AP1054C.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360