Smart Lateral Screw FB-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FB-1-GB

Part Number
FB-1-GB
Part NumberStandard Unit PriceVolume DiscountShipping Days?

185.71 €

7 Days

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Knob Material Brass Main Body Surface Treatment GB (Electroplating Bronze Processing)
Length(mm) 40 Nominal Diameter of Thread(Inch) 3/16

This page is Smart Lateral Screw FB-1, part number FB-1-GB.
You can find the detail information about specifications and dimensions on part number FB-1-GB.

Additional Products in this Category

Tech Support