Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
KB-4 GB 15 |
KB-4 GB 18 |
KB-4 GB 20 |
KB-4 GB 25 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Outer Diameter (φ) | Height (mm) |
---|---|---|---|---|---|
6.91 € | 7 Days | 15 | 20 | ||
7.75 € | 7 Days | 18 | 24 | ||
8.74 € | 7 Days | 20 | 26 | ||
11.70 € | 7 Days | 25 | 32 |
Loading...
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Knob | Material | Brass | Color | GB |
---|---|---|---|---|---|
Mounting Section Type | Female Thread |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.