We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

D Type Knob

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB-16 L
KB-16 S
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size L
(mm)
Size h
(mm)
Size P
(mm)

5.41 €

5 Days 303022

4.31 €

7 Days 252518

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Knob Material Brass Color White
Size W(mm) 7 Mounting Section Type Female Thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support