Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KT-8
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior | Knob | Material | Ceramic | Color | White |
---|---|---|---|---|---|
Outer Diameter(φ) | 33 | Height(mm) | 30 | Mounting Section Type | Female Thread |
This page is Ceramic Oscar Knob, part number KT-8.
You can find the detail information about specifications and dimensions on part number KT-8.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.