We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Shelf Grip Type A TG-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TG-1-M-AG
TG-1-S-AG
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supported Shelf Panel Thickness
(mm)
Load Resistance
(kg)

8.18 €

6 Days 2~2115

7.91 €

6 Days 2~1810

Loading...

  1. 1

Basic information

Material Zinc Allow + Elastomer Color AG Maximum Shelf Panel Depth(mm) 250
Maximum Mounting Interval(mm) 455 Width(mm) 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support