Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LA-65
Main Body Type | Flat Hinges | Flat Hinge Type | Star-shaped | Length L(mm) | 36 |
---|---|---|---|---|---|
Operating Environment | Standard | Main Body Material | Steel | Main Body Surface Treatment | Paint |
Width W(mm) | 60 | Additional Function | NA | Reversed | Shared with Left/Right |
Mounting Method | Screw Fastening | Mounting Screw Hole Type | Round Hole | Finish/Color | Black |
This page is Star Shaped Hinge LA-65, part number LA-65.
You can find the detail information about specifications and dimensions on part number LA-65.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.