Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBR-8108R-UM-F
Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types | Bracket Accessories | Color | Amber | Material | Stainless Steel |
---|---|---|---|---|---|
Specifications | For Flat (No rotor, with A4 x 20) | Thickness(mm) | 4 | Size | F |
Note | High durability | Applicable Pipe Diameter(φ) | 35 |
This page is Slim Smart Bracket L Receiver (Right) SBR-8108R, part number SBR-8108R-UM-F.
You can find the detail information about specifications and dimensions on part number SBR-8108R-UM-F.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.